SLUSEC8C March 2021 – June 2025 TPS628501 , TPS628502 , TPS628503
PRODUCTION DATA
If the input voltage drops, the undervoltage lockout prevents misoperation of the device by switching off both the power FETs. When enabled, the device is fully operational for input voltages above the rising UVLO threshold and turns off if the input voltage trips below the threshold for a falling supply voltage.