SLUSEC8C March 2021 – June 2025 TPS628501 , TPS628502 , TPS628503
PRODUCTION DATA
Figure 7-1 Measurement Setup| REFERENCE | DESCRIPTION | MANUFACTURER (1) |
|---|---|---|
| IC | TPS628502 | Texas Instruments |
| L | 0.47-µH inductor DFE252012PD | Murata |
| CIN | 2 × 10 µF / 6.3 V GRM188D70J106MA73 | Murata |
| COUT | 2 × 10 µF / 6.3 V GRM188D70J106MA73 for VOUT ≥ 1 V | Murata |
| COUT | 3 × 10 µF / 6.3 V GRM188D70J106MA73 for VOUT < 1 V | Murata |
| RCF | 8.06 kΩ | Any |
| CFF | 10 pF | Any |
| R1 | Depending on VOUT | Any |
| R2 | Depending on VOUT | Any |
| R3 | 100 kΩ | Any |