SLUSEG2D September 2022 – February 2025 BQ25620 , BQ25622
PRODUCTION DATA
In order to provide an output voltage on SYS, the device requires a power supply between 3.9 V and 18.0 V input with at least 100-mA current rating connected to VBUS or a single-cell Li-Ion battery with voltage > VBATUVLO connected to BAT.