SLUSEG2D September 2022 – February 2025 BQ25620 , BQ25622
PRODUCTION DATA
If only the battery is present and the VBAT is above depletion threshold (VBAT_UVLOZ), the BQ25620 and BQ25622 perform a power-on reset then turns on the BATFET to connect the battery to system. The REGN LDO output remains off to minimize the quiescent current. The low RDSON of BATFET and the low quiescent current on BAT minimize the conduction loss and maximize the battery run time.