SLUSEG4C December   2022  – February 2025 BQ25628 , BQ25629

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Description (continued)
  6. 5 Device Comparison
  7. 6 Pin Configuration and Functions
  8. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Power-On-Reset (POR)
      2. 8.3.2  Device Power Up from Battery
      3. 8.3.3  Device Power Up from Input Source
        1. 8.3.3.1 REGN LDO Power Up
        2. 8.3.3.2 Poor Source Qualification
        3. 8.3.3.3 D+/D– Detection Sets Input Current Limit (BQ25629)
        4. 8.3.3.4 ILIM Pin (BQ25628 Only)
        5. 8.3.3.5 Input Voltage Limit Threshold Setting (VINDPM Threshold)
        6. 8.3.3.6 Converter Power-Up
      4. 8.3.4  Power Path Management
        1. 8.3.4.1 Narrow VDC Architecture
        2. 8.3.4.2 Dynamic Power Management
        3. 8.3.4.3 High Impedance Mode
      5. 8.3.5  Battery Charging Management
        1. 8.3.5.1 Autonomous Charging Cycle
        2. 8.3.5.2 Battery Charging Profile
        3. 8.3.5.3 Charging Termination
        4. 8.3.5.4 Thermistor Qualification
          1. 8.3.5.4.1 Advanced Temperature Profile in Charge Mode
          2. 8.3.5.4.2 TS Pin Thermistor Configuration
          3. 8.3.5.4.3 Cold/Hot Temperature Window in OTG Mode
          4. 8.3.5.4.4 JEITA Charge Rate Scaling
          5. 8.3.5.4.5 TS_BIAS Pin
        5. 8.3.5.5 Charging Safety Timers
      6. 8.3.6  USB On-The-Go (OTG)
        1. 8.3.6.1 Boost OTG Mode
        2. 8.3.6.2 Bypass OTG Mode
        3. 8.3.6.3 PMID Voltage Indicator (PMID_GD)
      7. 8.3.7  Integrated 12-Bit ADC for Monitoring
      8. 8.3.8  Status Outputs ( STAT, INT)
        1. 8.3.8.1 Interrupts and Status, Flag and Mask Bits
        2. 8.3.8.2 Charging Status Indicator (STAT)
        3. 8.3.8.3 Interrupt to Host ( INT)
      9. 8.3.9  BATFET Control
        1. 8.3.9.1 Shutdown Mode
        2. 8.3.9.2 Ship Mode
        3. 8.3.9.3 System Power Reset
      10. 8.3.10 Protections
        1. 8.3.10.1 Voltage and Current Monitoring in Battery Only and HIZ Modes
          1. 8.3.10.1.1 Battery Undervoltage Lockout
          2. 8.3.10.1.2 Battery Overcurrent Protection
        2. 8.3.10.2 Voltage and Current Monitoring in Buck Mode
          1. 8.3.10.2.1 Input Overvoltage
          2. 8.3.10.2.2 System Overvoltage Protection (SYSOVP)
          3. 8.3.10.2.3 Forward Converter Cycle-by-Cycle Current Limit
          4. 8.3.10.2.4 System Short
          5. 8.3.10.2.5 Battery Overvoltage Protection (BATOVP)
          6. 8.3.10.2.6 Sleep and Poor Source Comparators
          7. 8.3.10.2.7 PMID OVP and VBUS Overcurrent
        3. 8.3.10.3 Voltage and Current Monitoring in Boost Mode
          1. 8.3.10.3.1 Boost Mode Overvoltage Protection
          2. 8.3.10.3.2 Boost Mode Duty Cycle Protection
          3. 8.3.10.3.3 Boost Mode PMID Undervoltage Protection
          4. 8.3.10.3.4 Boost Mode Battery Undervoltage
          5. 8.3.10.3.5 Boost Converter Cycle-by-Cycle Current Limit
          6. 8.3.10.3.6 Boost Mode SYS Short
        4. 8.3.10.4 Voltage and Current Monitoring in Bypass Mode
          1. 8.3.10.4.1 Bypass Mode Overvoltage Protection
          2. 8.3.10.4.2 Bypass Mode Battery OCP
          3. 8.3.10.4.3 Bypass Mode Reverse-Current Protection
          4. 8.3.10.4.4 Bypass Mode Battery Undervoltage
          5. 8.3.10.4.5 Bypass Mode SYS Short
          6. 8.3.10.4.6 Bypass Mode REGN Fault
        5. 8.3.10.5 Thermal Regulation and Thermal Shutdown
          1. 8.3.10.5.1 Thermal Protection in Buck Mode
          2. 8.3.10.5.2 Thermal Protection in Boost Mode
          3. 8.3.10.5.3 Thermal Protection in Battery-Only Mode
    4. 8.4 Device Functional Modes
      1. 8.4.1 Host Mode and Default Mode
      2. 8.4.2 Register Bit Reset
    5. 8.5 Programming
      1. 8.5.1 Serial Interface
        1. 8.5.1.1 Data Validity
        2. 8.5.1.2 START and STOP Conditions
        3. 8.5.1.3 Byte Format
        4. 8.5.1.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 8.5.1.5 Target Address and Data Direction Bit
        6. 8.5.1.6 Single Write and Read
        7. 8.5.1.7 Multi-Write and Multi-Read
    6. 8.6 Register Maps
      1. 8.6.1 Register Programming
      2. 8.6.2 BQ25628 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inductor Selection
        2. 9.2.2.2 Input Capacitor
        3. 9.2.2.3 Output Capacitor
      3. 9.2.3 Application Curves
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Support Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

D+/D– Detection Sets Input Current Limit (BQ25629)

After the REGN LDO is powered, the adapter has been qualified as a good source, and AUTO_INDET_EN bit = 1 (POR default), BQ25629 runs input source detection through D+/D– lines to detect USB Battery Charging Specification 1.2 (BC1.2) input sources (CDP / SDP / DCP) and non-standard adapters. The detection algorithm runs automatically each time that VBUS is plugged in, updating the IINDPM according to Table 8-2. If AUTO_INDET_EN = 0, the detection algorithm is not run and IINDPM remains unchanged. The host can force the detection algorithm to run and update IINDPM by setting FORCE_INDET to 1.

The USB BC1.2 is able to identify Standard Downstream Port (SDP), Charging Downstream Port (CDP), and Dedicated Charging Port (DCP). When the Data Contact Detection (DCD) timer of 500ms is expired, the non-standard adapter detection is applied to set the input current limit.

The secondary detection is used to distinguish two types of charging ports (CDP and DCP). Most of the time, a CDP requires the portable device (such as smart phone, tablet) to send back an enumeration within 2.5 seconds of CDP plug-in. Otherwise, the port reverts back to SDP even though the D+/D– detection indicates CDP.

Upon the completion of input source type detection, the following registers are changed:

  1. Input Current Limit (IINDPM) register is changed to set current limit
  2. VBUS_STAT bits are updated to indicate the detected input source type

After detection completes, the host can over-write the IINDPM register to change the input current limit if needed.


BQ25628 BQ25629 D+/D– Detection Flow

Figure 8-1 D+/D– Detection Flow

If DCP is detected (VBUS_STAT = 011), BQ25629 turns on VD+D-_0p6V_SRC on D+ if EN_DCP_BIAS is set to 1. Setting EN_DCP_BIAS to 0 while VBUS_STAT = 011 disables the VD+D-_0p6V_SRC on D+ pin, and setting EN_DCP_BIAS to 1 while VBUS_STAT = 011 enables the VD+D-_0p6V_SRC on D+ pin. The EN_HIZ bit has priority over EN_DCP_BIAS.

The non-standard detection is used to distinguish vendor specific adapters based on their unique dividers on the D+/D- pins. Comparators detect the voltage applied on each pin and determine the input current limit according to Table 8-1.

Table 8-1 Non-Standard Adapter Detection
NON-STANDARD ADAPTER D+ THRESHOLD D– THRESHOLD INPUT CURRENT LIMIT (A)
Divider 1 VD+ within VD+D-_2p0 VD– within VD+D-_2p8 1
Divider 2 VD+ within VD+D-_2p8 VD– within VD+D-_2p0 2.1
Divider 3 VD+ within VD+D-_2p8 VD– within VD+D-_2p8 2.4
Table 8-2 Input Current Limit Setting from D+/D– Detection
D+/D– DETECTION INPUT CURRENT LIMIT (IINLIM) VBUS_STAT
USB SDP (USB500) 500 mA 0x1
USB CDP 1.5 A 0x2
USB DCP 1.5 A 0x3
Divider 1 1 A 0x5
Divider 2 2.1 A 0x5
Divider 3 2.4 A 0x5
Unknown 5-V Adapter 500mA 0x4