SLUSEQ7A October 2023 – June 2024 BQ77205
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply voltage (1) | 5 | 27.5 | V | |
| VIN | Input voltage range of Vn – Vn-1 where n = 2 to 5 and V1 – VSS | 0 | 5 | V | |
| VCTM | Customer Test Mode Entry VDD > V5 + VCTM | 12 | 13 | V | |
| TA | Ambient temperature | –40 | 85 | °C | |
| TJ | Junction temperature | –65 | 150 | °C | |