SLUSEQ7A October 2023 – June 2024 BQ77205
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tOV_DELAY | OV Delay Time | 0.25 | s | |||
| 0.5 | s | |||||
| 1 | s | |||||
| 2 | s | |||||
| 4 | s | |||||
| tOW_DELAY | OW Delay Time | 4 | s | |||
| tDELAY_ACC | Delay Time Accuracy | For 0.25-s, 0.5-s delays | –128 | 128 | ms | |
| tDELAY_ACC | Delay Time Accuracy | For 1-s delays | –150 | 150 | ms | |
| tDELAY_DR | Delay time drift across operating temp | For all delays other than 0.25-s, 0.5-s, 1-s delays | –10% | 10% | ||
| tCTM_DELAY | Fault Detection Delay Time during Customer Test Mode | See Customer Test Mode. | 50 | ms | ||