SLUSEQ9E July 2022 – April 2025 TPS1211-Q1
PRODUCTION DATA
The TPS1211-Q1 family is a 45V, smart high-side driver with protection and diagnostics. With wide operating voltage range of 3.5V–40V, the device is suitable for 12V system designs.
The device has a strong 3.7A peak source (PU) and 4A peak sink (PD) gate driver that enables power switching using parallel FETs in high-current system designs. Use INP as the gate driver control input.
The device has accurate current sensing (±2% at 30mV) output (IMON) enabling system designs for energy management. The device has integrated two-level overcurrent protection with FLT_I output with complete adjustability of thresholds and response time. Auto-retry and latch-off fault behavior can be configured. The device features remote overtemperature protection with FLT_T output.
The TPS12111-Q1 integrates a pre-charge driver (G) with control input (INP_G). This features enables designs that must drive large capacitive loads. In shutdown mode (EN/UVLO < 0.3V), the controller draws a total shutdown current of 0.9µA (typical).
The TPS1211-Q1 is available in a 19-pin VSSOP package with a pin removed between adjacent high voltage and low voltage pins, providing 0.8mm clearance.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TPS12110-Q1, TPS12111-Q1, TPS12112-Q1 | DGX (VSSOP, 19) | 5.10mm × 3.00mm |