SLUSEQ9E July 2022 – April 2025 TPS1211-Q1
PRODUCTION DATA
Table 9-2 shows the design parameters for this application example.
| PARAMETER | VALUE |
|---|---|
| Typical input voltage, VIN | 12 V |
| Undervoltage lockout set point, VINUVLO | 6.5 V |
| Maximum load current, IOUT | 25 A |
| Overcurrent protection threshold, IOC | 30 A |
| Short-circuit protection threshold, ISC | 35 A |
| Fault timer period (tOC) | 1 ms |
| Fault response | Auto-retry |
Load capacitance, COUT | 1 mF |
Charging time, Tstart | 10 ms |