SLUSEW9D May 2023 – June 2024 UCC21551
PRODUCTION DATA
Figure 6-3 shows the response time of the disable function. It is recommended to bypass using a 100pF-1nF low ESR/ESL capacitor close to EN pin when connecting EN pin to a micro controller with distance. For more information, see Section 7.4.1.
Figure 6-3 Enable Pin
Timing