SLUSEY7B December 2022 – December 2024 TPSM82816
PRODMIX
The output voltage of the TPSM8281x is adjustable. Choose resistors R1 and R2 to set the output voltage within a range of 0.6 V to 5.5 V according to Equation 9. To keep the feedback (FB) net robust from noise, set R2 equal to or lower than 100 kΩ to have at least 6 µA of current in the voltage divider. Lower values of FB resistors achieve better noise immunity, and lower light load efficiency, as explained in the Design Considerations for a Resistive Feedback Divider in a DC/DC Converter analog design journal.
| NOMINAL OUTPUT VOLTAGE VOUT | R1 | R2 | Max CFF at min Cout | OUTPUT VOLTAGE |
|---|---|---|---|---|
| 0.8 V | 16.9 kΩ | 51 kΩ | 15 pF | 0.7988 V |
| 1.0 V | 20 kΩ | 30 kΩ | 13 pF | 1.0 V |
| 1.1 V | 39.2 kΩ | 47 kΩ | 6.8 pF | 1.101 V |
| 1.2 V | 68 kΩ | 68 kΩ | 3.9 pF | 1.2 V |
| 1.5 V | 76.8 kΩ | 51 kΩ | 3.3 pF | 1.5 V |
| 1.8 V | 80.6 kΩ | 40.2 kΩ | 3.3 pF | 1.803 V |
| 2.5 V | 47.5 kΩ | 15 kΩ | 5.6 pF | 2.5 V |
| 3.3 V | 88.7 kΩ | 19.6 kΩ | 3 pF | 3.315 V |