SLUSEZ1A December 2023 – December 2024 TPS4800-Q1
PRODUCTION DATA
Figure 8-2 Start-Up Profile of Bootstrap Voltage with INP = GND and CBST = 470nF
Figure 8-4 Turn-ON Response of TPS48000-Q1 for INP -> LOW to HIGH and CBST = 470nF
Figure 8-6 Overcurrent Response of TPS48000-Q1 for a Load Step from 12A to 18A with 15A Shortcircuit Protection Setting and tsc = 1ms
Figure 8-8 Latch-Off Response of TPS48000-Q1 for an Overcurrent Fault
Figure 8-10 Overvoltage Cutoff Response of TPS48000-Q1 at 58V Level
Figure 8-3 Start-Up Profile of Bootstrap Voltage with INP = HIGH and CBST = 470nF
Figure 8-5 Turn-OFF Response of TPS48000-Q1 for INP -> HIGH to LOW and CBST = 470nF
Figure 8-7 Auto-Retry Response of TPS48000-Q1 for an Overcurrent Fault
Figure 8-9 Output Short-Circuit Response of TPS48000-Q1 Device with 15A Shortcircuit Protection Setting and TMR = OPEN
Figure 8-11 Short-Circuit Protection Diagnosis Test Response of TPS48000-Q1