Home Power management High-side switches & controllers High-side switch controllers

TPS4800-Q1

ACTIVE

Automotive, 100V low-Iq high side driver with protection and diagnostics

TPS4800-Q1

ACTIVE

Product details

Operating voltage (max) (V) 100 Operating voltage (min) (V) 3.5 Features Fault Diagnostics, High-side RSNS, Low Quiescent Current, Overcurrent protection with adjustable delay, Overvoltage protection, Reverse polarity protection, Short circuit protection, VDS Sensing, adjustable UVLO, high-side or Low-side current sense Reverse polarity protection (V) -65 Quiescent current (Iq) (µA) 43 IGate sink (typ) (A) 2 IGate source (typ) (A) 2 Short-circuit protection response time (µs) 4 Operating temperature range (°C) -40 to 125 Rating Automotive
Operating voltage (max) (V) 100 Operating voltage (min) (V) 3.5 Features Fault Diagnostics, High-side RSNS, Low Quiescent Current, Overcurrent protection with adjustable delay, Overvoltage protection, Reverse polarity protection, Short circuit protection, VDS Sensing, adjustable UVLO, high-side or Low-side current sense Reverse polarity protection (V) -65 Quiescent current (Iq) (µA) 43 IGate sink (typ) (A) 2 IGate source (typ) (A) 2 Short-circuit protection response time (µs) 4 Operating temperature range (°C) -40 to 125 Rating Automotive
VSSOP (DGX) 19 15.3 mm² (5.1 mm × 3 mm)
  • 3.5V to 95V input range (100V absolute maximum)
  • Reverse input protection down to –65V
  • Integrated 11V charge pump
  • Low quiescent current, 46µA in operation
  • Low 1µA shutdown current (EN/UVLO = Low)
  • Strong gate driver (1.69A source, 2A sink)
  • Adjustable short circuit protection (ISCP) using external Rsense or MOSFET VDS sensing with adjustable delay (TMR)
  • High / low-side current sense (CS_SEL)
  • Fault indication (FLT) during short circuit fault, input under voltage and short-circuit comparator diagnosis (SCP_TEST)
  • Fault indication (FLT_GD) for gate drive UVLO
  • Adjustable input undervoltage lockout (UVLO) and overvoltage protection (OV)
  • 3.5V to 95V input range (100V absolute maximum)
  • Reverse input protection down to –65V
  • Integrated 11V charge pump
  • Low quiescent current, 46µA in operation
  • Low 1µA shutdown current (EN/UVLO = Low)
  • Strong gate driver (1.69A source, 2A sink)
  • Adjustable short circuit protection (ISCP) using external Rsense or MOSFET VDS sensing with adjustable delay (TMR)
  • High / low-side current sense (CS_SEL)
  • Fault indication (FLT) during short circuit fault, input under voltage and short-circuit comparator diagnosis (SCP_TEST)
  • Fault indication (FLT_GD) for gate drive UVLO
  • Adjustable input undervoltage lockout (UVLO) and overvoltage protection (OV)

The TPS48000-Q1 is a 100V low IQ smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5V–95V, the device is suitable for 12V, 24V, and 48V system designs. The device can withstand and protect the loads from negative supply voltages down to –65V. It has a strong gate drive that enables power switching using parallel MOSFETs in high current system designs.

The device provides adjustable short circuit protection. Auto-retry and latch-off fault behavior can be configured. By using CS+ and CS– pins, current sensing can be done either by an external sense resistor or by MOSFET VDS sensing. High side or low side current sense resistor configuration is possible by using CS_SEL pin input. The device also features diagnosis of the internal short circuit comparator using external control on SCP_TEST input.

Low quiescent current of 46µA (typical) in operation enables always ON system designs. Quiescent current reduces to 1µA (typical) with EN/UVLO low. The device is available in a 19-pin VSSOP package.

The TPS48000-Q1 is a 100V low IQ smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5V–95V, the device is suitable for 12V, 24V, and 48V system designs. The device can withstand and protect the loads from negative supply voltages down to –65V. It has a strong gate drive that enables power switching using parallel MOSFETs in high current system designs.

The device provides adjustable short circuit protection. Auto-retry and latch-off fault behavior can be configured. By using CS+ and CS– pins, current sensing can be done either by an external sense resistor or by MOSFET VDS sensing. High side or low side current sense resistor configuration is possible by using CS_SEL pin input. The device also features diagnosis of the internal short circuit comparator using external control on SCP_TEST input.

Low quiescent current of 46µA (typical) in operation enables always ON system designs. Quiescent current reduces to 1µA (typical) with EN/UVLO low. The device is available in a 19-pin VSSOP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS4800-Q1 100V Automotive Low IQ High Side Driver With Reverse Polarity Protection, Short-Circuit Protection and Diagnostics datasheet (Rev. B) PDF | HTML Mar 30, 2026
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026
Functional safety information TPS4800-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Dec 8, 2023
Certificate TPS4800Q1EVM EU Declaration of Conformity (DoC) May 19, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS4800Q1EVM — TPS4800-Q1 evaluation module

The TPS4800Q1EVM allows reference circuit evaluation of the TPS4800-Q1 smart high-side driver. The TPS4800-Q1 is a 3.5V to 80V smart high-side controller and has a strong (2A) gate drive that enables power switching using parallel MOSFETs in high-current system designs. The TPS4800-Q1 provides (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS4800-Q1 PSpice Model

SLUM909.ZIP (152 KB) - PSpice model
Supported products & hardware
Calculation tool

FET-INRUSH-SOA-CALC — FET SOA margin calculator for dvdt based startup

The design calculator allows user to estimate the FET SOA margin while starting up with dVdt based startup for inrush current control
Supported products & hardware
Calculation tool

TPS1200-Q1-CALC — TPS1200-Q1 design calculator

The design calculator allows customer to size the external peripheral components while designing with TPS4800-Q1 or TPS1200-Q1 controllers.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGX) 19 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos