SLUSF22B November 2024 – March 2025 TPS54338 , TPS54438 , TPS54538
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Input voltage | VIN | 3.8 | 28 | V | ||
| EN | –0.1 | 5.5 | ||||
| FB | –0.1 | 5.5 | ||||
| SS/PG | –0.1 | 5.5 | ||||
| MODE | –0.1 | 5.5 | ||||
| Output voltage | VOUT | 0.8 | 22 | |||
| SW, DC | –0.1 | 28 | ||||
| Ouput current | IOUT | TPS54538 | 0 | 5 | A | |
| TPS54438 | 0 | 4 | ||||
| TPS54338 | 0 | 3 | ||||
| Temperature | Operating junction temperature, TJ | –40 | 150 | °C | ||