SLUSF22B November 2024 – March 2025 TPS54338 , TPS54438 , TPS54538
PRODUCTION DATA
The TPS54x38 operates in continuous conduction mode (CCM) when the load current is higher than half of the peak-to-peak inductor current. In CCM operation, the output voltage is regulated by switching at a constant frequency and modulating the duty cycle to control the power to the load. Regulating the output voltage provides excellent line and load regulation and minimum output voltage ripple, and the maximum continuous output current of 5A/4A/3A can be supplied by the TPS54x38.