SLUSF22D November 2024 – November 2026 TPS54338 , TPS54438 , TPS54538
PRODUCTION DATA
When the TPS54x38 is configured to PG function, the SS/PG pin is used to indicate whether the output voltage has reached the appropriate level or not. The PG signal can be used for start-up sequencing of multiple rails. The PG pin is an open-drain output that requires a pullup resistor to any voltage below 5.5V. TI recommends a pullup resistor of 10kΩ – 100kΩ. The device can sink approximately 4mA of current and maintain the specified logic low level. After the FB pin voltage is between 90% and 107% of the internal reference voltage (VREF) and after a deglitch time of 70μs, the PG turns to high-impedance status. The PG pin is pulled low after a deglitch time of 13μs when FB pin voltage is lower than 85% of the internal reference voltage or greater than 115% of the internal reference voltage, or in events of thermal shutdown, EN shutdown, or UVLO conditions. VIN must remain present for the PG pin to stay low.
| DEVICE STATE | PG LOGIC STATUS | ||
|---|---|---|---|
| HIGH IMPEDANCE | LOW | ||
| Enable (EN = High) | VFB does not trigger VPGTH | √ | |
| VFB triggers VPGTH | √ | ||
| Shutdown (EN = Low) | √ | ||
| UVLO | 2.5V < VIN < VUVLO | √ | |
| Thermal shutdown | TJ > TSD | √ | |
| Power supply removal | VIN < 2.5V | √ | |