SLUSF22D November 2024 – November 2026 TPS54338 , TPS54438 , TPS54538
PRODUCTION DATA
With different configuration of the MODE pin, the device is featured with selectable PFM/FCCM at light load, adjustable soft-start time function / power-good indicator function for the SS/PG pin, and user-selectable spread-spectrum feature for EMI enhancement. The following table shows different MODE pin configurations. TI recommends using 1% tolerance resistors with a low temperature coefficient for MODE selection.
| DEVICE | RECOMMENDED MODE RESISTOR / kΩ | OPERATION IN LIGHT LOAD | FUNCTION OF SS/PG PIN | FREQUENCY SPREAD SPECTRUM Fss |
|---|---|---|---|---|
| TPS54x38 | 18kΩ | PFM | PG | Yes |
| TPS54x38 | 180kΩ | FCCM | SS | Yes |
| TPS54x38 | 330kΩ | FCCM | PG | Yes |
| TPS54x38 | 680kΩ | FCCM | SS | No |
| TPS54x38 | > 1.3MΩ / floating | FCCM | PG | No |