SLUSFA3C June 2023 – February 2025 BQ25622E
PRODUCTION DATA
The BQ25622E indicates charging state on the open drain STAT pin. The STAT pin can drive an LED. The STAT pin function can be disabled via the DIS_STAT bit.
| CHARGING STATE | STAT INDICATOR |
|---|---|
| Charging in progress (including recharge) | LOW |
| Not charging, no fault detected. (Includes charging complete, Charge Disabled, no adapter present.) | HIGH |
| Charge suspend | Blinking at 1 Hz |