SLUSFA3C June 2023 – February 2025 BQ25622E
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage range (with respect to GND) |
VBUS (converter not switching) | –2 | 26 | V |
| PMID (converter not switching) | –0.3 | 26 | V | |
| BAT, SYS (converter not switching) | –0.3 | 6 | V | |
| SW | –2 (50ns) | 21 | V | |
| BTST (when converter switching) | –0.3 | 27 | V | |
| CE, STAT, SCL, SDA, INT, REGN, QON | –0.3 | 6 | V | |
| ILIM, PG, TS, TS_BIAS | –0.3 | 6 | V | |
| Output Sink Current | INT, STAT, PG | 6 | mA | |
| Differential Voltage | BTST-SW | –0.3 | 6 | V |
| PMID-VBUS | –0.3 | 6 | V | |
| SYS-BAT | –0.3 | 6 | V | |
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –55 | 150 | °C |