SLUSFB0 August 2024 BQ25758S
PRODUCTION DATA
CVAC = 80 µF, COUT= 80 µF, fSW = 450 kHz, L = 10 μH, TA = 25°C (unless otherwise specified)
| VAC = 20 V | MOSFET = 40 V, 3.5 mΩ | L = 4.7 μH, 17 mΩ fSW = 450 kHz |
| IOUT = 3 A | fSW = 450 kHz |
| MOSFET = 80 V, 6.2 mΩ | L = 10 μH, 19 mΩ | fSW = 450 kHz |