SLUSFB0 August 2024 BQ25758S
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
| PARAMETER | VALUE |
|---|---|
| Input voltage operating range (VAC) | 4.4 V to 26 V |
| Input current limit (IAC) | No limit |
| Output current limit (IOUT) | 5 A |
| Output voltage (VOUT_REG) | 5 V, 9 V, 15 V, 20 V |
| Switching frequency | 450 kHz |