SLUSFB7C September 2023 – September 2025 LMG3624
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDS | Drain-source (D to S) voltage, FET off(2) | 700 | V | ||
| VDS(surge) | Drain-source (D to S) voltage, FET switching, surge condition(3) | 720 | V | ||
| VDS(tr)(surge) | Drain-source (D to S) transient ringing peak voltage, FET off, surge condition(3) | 800 | V | ||
| Pin voltage | AUX | –0.3 | 30 | V | |
| EN, IN, FLT | –0.3 | VAUX + 0.3 | V | ||
| CS | –0.3 | 5.5 | V | ||
| RDRV | –0.3 | 4 | V | ||
| ID(cnts) | Drain (D to S) continuous current, FET on | –6.6 | Internally limited | A | |
| ID(pulse)(oc) | Drain (D to S) pulsed current during overcurrent response time(4) | 16 | A | ||
| IS(cnts) | Source (S to D) continuous current, FET off | 6.6 | A | ||
| Positive sink current | CS | 10 | mA | ||
| FLT (while asserted) | Internally limited | mA | |||
| TJ | Operating junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –40 | 150 | °C | |