SLUSFB7C September 2023 – September 2025 LMG3624
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| GAN POWER FET | ||||||
| RDS(on) | Drain-source (D to S) on resistance | VIN = 5V, ID = 3A, TJ = 25°C | 155 | 220 | mΩ | |
| VIN = 5V, ID = 3A, TJ = 125°C | 276 | |||||
| IDSS | Drain (D to S) leakage current | VDS = 650V, TJ = 25°C | 2 | µA | ||
| VDS = 650V, TJ = 125°C | 10 | |||||
| QOSS | Output (D to S) charge | VDS = 400V | 20.0 | nC | ||
| COSS | Output (D to S) capacitance | 29 | pF | |||
| EOSS | Output (D to S) capacitance stored energy | 2.69 | µJ | |||
| COSS,er | Energy related effective output (D to S) capacitance | 33.3 | pF | |||
| COSS,tr | Time related effective output (D to S) capacitance | VDS = 0V to 400V | 49.3 | pF | ||
| QRR | Reverse recovery charge | 0 | nC | |||
| OVERCURRENT PROTECTION | ||||||
| IT(OC) | Overcurrent fault – threshold current | 5.4 | 6 | 6.6 | A | |
| CS | ||||||
| Current sense gain (ICS(src) / ID) | VIN = 5V, 0V ≤ VCS ≤ 2V, 0A ≤ ID < IT(OC) | 0.965 | mA/A | |||
| Current sense input offset current | VIN = 5V, 0V ≤ VCS ≤ 2V, 0A ≤ ID < IT(OC) | –55 | 55 | mA | ||
| Initial held output after overcurrent fault occurs while IN remains high | VIN = 5V, 0V ≤ VCS ≤ 2V | 7 | mA | |||
| ICS(src)(OC)(final) | Final held output after overcurrent fault occurs while IN remains high | VIN = 5V, 0V ≤ VCS ≤ 2V | 10 | 12 | 15.5 | mA |
| Output clamp voltage | VIN = 5V, ID = 5.2A, CS sinking 5mA from external source | 2.55 | V | |||
| EN, IN | ||||||
| VIT+ | Positive-going input threshold voltage | 1.7 | 2.45 | V | ||
| VIT– | Negative-going input threshold voltage | 0.7 | 1.3 | V | ||
| Input threshold voltage hysteresis | 1 | V | ||||
| Pull-down input resistance | 0V ≤ VPIN ≤ 3V | 200 | 400 | 600 | kΩ | |
| Pull-down input current | 10V ≤ VPIN ≤ 26V; VAUX = 26V | 10 | µA | |||
| OVERTEMPERATURE PROTECTION | ||||||
| Temperature fault – postive-going threshold temperature | 145 | 165 | °C | |||
| Temperature fault – negative-going threshold temperature | 145 | °C | ||||
| Temperature fault – threshold temperature hysteresis | 20 | °C | ||||
| FLT | ||||||
| Low-level output voltage | FLT sinking 1mA while asserted | 200 | mV | |||
| Off-state sink current | VFLT = VAUX while de-asserted | 1 | µA | |||
| AUX | ||||||
| VAUX,T+(UVLO) | UVLO – positive-going threshold voltage | 8.9 | 9.3 | 9.7 | V | |
| UVLO – negative-going threshold voltage | 8.6 | 9.0 | 9.4 | V | ||
| UVLO – threshold voltage hysteresis | 250 | mV | ||||
| Standby quiescent current | VEN = 0V | 50 | 80 | µA | ||
| Quiescent current | 240 | 360 | µA | |||
| Operating current | VIN = 0V or 5V, VDS = 0V, ID = 0A, fIN = 500kHz | 2.0 | mA | |||