SLUSFB7C September 2023 – September 2025 LMG3624
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| GAN POWER FET | ||||||
| td(on)(Idrain) | Drain current turn-on delay time | LMG3624, From VIN > VIN,IT+ to ID > 37.5mA, VBUS = 400V, LHB current = 1.5A, at following slew rate settings, see GaN Power FET Switching Parameters | ||||
| slew rate setting 0 (slowest) | 64 | ns | ||||
| slew rate setting 1 | 31 | |||||
| slew rate setting 2 | 26 | |||||
| slew rate setting 3 (fastest) | 23 | |||||
| td(on)(Idrain) | Drain current turn-on delay time | LMG3624Y, From VIN > VIN,IT+ to ID > 37.5mA, VBUS = 400V, LHB current = 1.5A, at following slew rate settings, see GaN Power FET Switching Parameters | ||||
| slew rate setting 0 (slowest) | 128 | ns | ||||
| slew rate setting 1 | 55 | |||||
| slew rate setting 2 | 41 | |||||
| slew rate setting 3 (fastest) | 24 | |||||
| td(on) | Turn-on delay time | LMG3624, From VIN > VIN,IT+ to VDS < 320V, VBUS = 400V, LHB current = 1.5A, at following slew rate settings, see GaN Power FET Switching Parameters | ||||
| slew rate setting 0 (slowest) | 86 | ns | ||||
| slew rate setting 1 | 40 | |||||
| slew rate setting 2 | 34 | |||||
| slew rate setting 3 (fastest) | 27 | |||||
| td(on) | Turn-on delay time | LMG3624Y, From VIN > VIN,IT+ to VDS < 320V, VBUS = 400V, LHB current = 1.5A, at following slew rate settings, see GaN Power FET Switching Parameters | ||||
| slew rate setting 0 (slowest) | 178 | ns | ||||
| slew rate setting 1 | 76 | |||||
| slew rate setting 2 | 56 | |||||
| slew rate setting 3 (fastest) | 28 | |||||
| td(off) | Turn-off delay time | From VIN < VIN,IT– to VDS > 80V, VBUS = 400V, LHB current = 1.5A, (independent of slew rate setting), see GaN Power FET Switching Parameters | 32 | ns | ||
| tf(off) | Turn-off fall time | From VDS > 80V to VDS > 320V, VBUS = 400V, LHB current = 1.5A, (independent of slew rate setting), see GaN Power FET Switching Parameters | 22 | ns | ||
| Turn-on slew rate | LMG3624, From VDS < 250V to VDS < 150V, TJ = 25℃, VBUS = 400V, LHB current = 1.5A, at following slew rate settings, see GaN Power FET Switching Parameters | |||||
| slew rate setting 0 (slowest) | 20 | V/ns | ||||
| slew rate setting 1 | 50 | |||||
| slew rate setting 2 | 75 | |||||
| slew rate setting 3 (fastest) | 150 | |||||
| Turn-on slew rate | LMG3624Y, From VDS < 250V to VDS < 150V, TJ = 25℃, VBUS = 400V, LHB current = 1.5A, at following slew rate settings, see GaN Power FET Switching Parameters | |||||
| slew rate setting 0 (slowest) | 7 | V/ns | ||||
| slew rate setting 1 | 15 | |||||
| slew rate setting 2 | 22 | |||||
| slew rate setting 3 (fastest) | 89 | |||||
| CS | ||||||
| tr | Rise time | From ICS(src) > 0.2 × ICS(src)(final) to ICS(src) > 0.9 × ICS(src)(final), 0V ≤ VCS ≤ 2V, enabled into a 1.5A load | 35 | ns | ||
| EN | ||||||
| EN Wake-up time | From VEN > VIT+ to ID(ls) > 10mA, VINL = 5V | 1.5 | µs | |||