SLUSFK4A February 2025 – May 2025 UCC33020
PRODUCTION DATA
| PIN | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| VVINP | Primary-side input voltage to GNDP | 3 | 5.5 | V | |
| VEN/FLT | EN/FLT pin voltage to GNDP | 0 | 5.5 | V | |
| VVCC | Secondary-side Isolated output voltage to GNDS | 0 | 5.7 | V | |
| VSEL | SEL pin input voltage to GNDS | 0 | 5.7 | V | |
| PVCC | VCC output power at VINP=5.0V±10%, VCC = 5.0V, TA=25°C - 85°C (1) | 1 | W | ||
| PVCC | VCC output power at VINP=5.0V±10%, VCC = 5.0V, TA=105°C (1) | 0.7 | W | ||
| PVCC | VCC output power at VINP=5.0V±10%, VCC = 5.0V, TA=125°C (1) | 0.4 | W | ||
| PVCC | VCC output power at VINP=3.3V±10%, VCC = 5.0V, TA=25°C - 85°C (1) | 0.5 | W | ||
| PVCC | VCC output power at VINP=3.3V±10%, VCC = 5.0V, TA=105°C (1) | 0.35 | W | ||
| PVCC | VCC output power at VINP=3.3V±10%, VCC = 5.0V, TA=125°C (1) | 0.2 | W | ||
| Static CMTI | Static Common mode transient immunity rating (dV/dt rate across the isolation barrier) | 200 | V/ns | ||
| Dynamic CMTI | Dynamic Common mode transient immunity rating (dV/dt rate across the isolation barrier) | 200 | V/ns | ||
| TA | Ambient temperature | –40 | 125 | ℃ | |
| TJ | Junction temperature | –40 | 150 | ℃ |