SLUSFP0 March 2026 UCC35341-Q1
ADVANCE INFORMATION
Depending on the input and output conditions, ENA pin voltage, as well as the device temperature, the UCC35341-Q1 operates in one of the below operation modes.
Table 7-1 lists the supply functional modes for this device. The ENA pin has an internal weak pull-down resistance to ground, but TI does not recommend leaving this pin open.
|
INPUT |
OUTPUTS |
OPERATION MODE | ||||
|---|---|---|---|---|---|---|
| VVIN | ENA | FAULT | V(VDD – COM) Isolated Output1 |
V(COM – VEE) Isolated Output2 |
Power-Good(1)
(2) Open Drain |
|
| VVIN < VVIN_UVLO_R | X | X | OFF | OFF | Non-Active Status | Protection mode, auto-recovery |
| VVIN_UVLO_R < VVIN < VVIN_OVLO_R | LOW | X | OFF | OFF | Non-Active Status | Disable mode |
| VVIN_UVLO_R < VVIN < VVIN_OVLO_R | HIGH | NO FAULT | Regulating at Setpoint | Regulating at Setpoint | Active Status | Normal operation |
| VVIN_UVLO_R < VVIN < VVIN_OVLO_R | HIGH | YES FAULT | OFF | OFF | Non-Active Status | Protection mode, latched-off or auto-restart after tRESTART |
| VVIN > VVIN_OVLO_R | X | X | OFF | OFF | Non-Active Status | Protection mode, auto-recovery |