SLUSFQ0C November 2024 – September 2025 BQ27Z758
PRODUCTION DATA
The TS input is enabled with an internal 18kΩ (Typ.) linearization pull-up resistor to support the use of a 10kΩ (25°C) NTC external thermistor, such as the Semitec 103AT-2. The NTC thermistor should be connected between VSS and the individual TS pin. The analog measurement is then taken by the ADC through its input multiplexer. If a different thermistor type is required, then changes to configurations may be required.
Figure 6-1 External Thermistor Biasing