SLUSFT9 October 2025 BQ25690
ADVANCE INFORMATION
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PQ25690RBAR | WQFN-HR | RBA | 26 | 3000 | 330 | 12.4 | 3.8 | 4.3 | 1.5 | 8.0 | 12.0 | Q2 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| PQ25690RBAR | WQFN-HR | RBA | 26 | 3000 | 367.0 | 367.0 | 35.0 |