SLUSFT9 October   2025 BQ25690

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Device Support
      1. 4.1.1 Third-Party Products Disclaimer
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Package Option Addendum
    2. 6.2 Tape and Reel Information
    3. 6.3 Mechanical Data

Features

  • High integration buck-boost forward (sink) mode charger for 1- to 7-cell Li-Ion batteries supporting USB PD profile with integrated switching MOSFETs and loop compensation
  • Highly efficient
    • Programmable switching frequency from 450kHz to 1.2MHz
    • Bypass mode for >98.5% efficiency USB-PD PPS direct battery charging at 20V, 3A
    • Selectable PFM with out-of-audio (OOA) operation for light load efficiency improvement
  • Supports a wide range of input sources with 2.5V to 36V operating range and 45V absolute maximum rating
    • Support VIN down to 2.5V with VBAT > 3.2V
    • USB-PD input
    • Input voltage dynamic power management (VINDPM) up to 36V to prevent input source overload
    • Optional input current dynamic power management (IINDPM) up-to 3.3A for maximum power limit
  • Optional Narrow voltage DC (NVDC) power path management
    • System instant-on with depleted or no battery
    • Battery supplements system when the adapter is fully loaded
  • I2C controlled for optimal system performance with resistor-programmable option
    • Hardware selectable default cell count, charge voltage, input and charge current limits
    • 3A charging current with 20mA resolution
  • Reverse/OTG (source) mode powers input port from battery
    • 3.5V to 34V reverse output voltage with 20mV resolution to support USB-PD PPS
    • Up-to 3.3A reverse output current regulation with 20mA resolution to support USB-PD PPS
  • Low quiescent current
    • TBD μA for battery only operation
    • TBD μA for converter switching
  • High accuracy
    • TBD charge voltage regulation
    • TBD input/output current regulation
  • Safety
    • Input and battery OVP
    • Thermal regulation and thermal shutdown
    • Converter MOSFETs OCP
    • Charging safety timer