SLUSFU4 September 2024 TPS51388
PRODUCTION DATA
VCC switchover function is designed to bypass internal 5V LDO with the power from BYP and enhance light load efficiency. The VCC switchover is a seamless behavior of regulator and does not need any additional configuration.
The VCC pin switchover function is asserted when conditions are present:
In this switchover condition, one thing occurs: the VCC output is connected to BYP by internal switchover MOSFET. This BYP external voltage must come after VIN voltage on and quit before VIN off.