SLUSFW7A March 2025 – March 2026 UCC27624V-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tRx | Rise time | CLOAD = 1.8 nF, 20% to 80%, Vin = 0 V – 3.3 V | 6 | 10 | ns | |
| tFx | Fall time | CLOAD = 1.8 nF, 90% to 10%, Vin = 0 V – 3.3 V | 10 | 14 | ns | |
| tD1x | Turn-on propagation delay | CLOAD = 1.8 nF, VINx_H of the input rise to 10% of output rise, Vin = 0 V – 3.3 V, Fsw = 500 kHz, 50% duty cycle, TJ = 125°C | 17 | 27 | ns | |
| tD2x | Turn-off propagation delay | CLOAD = 1.8 nF, VINx_L of the input fall to 90% of output fall, Vin = 0 V – 3.3 V, Fsw = 500 kHz, 50% duty cycle, TJ = 125°C | 17 | 27 | ns | |
| tD3x | Enable propagation delay | CLOAD = 1.8 nF, VENx_H of the enable rise to 10% of output rise, Vin = 0 V – 3.3 V, Fsw = 500 kHz, 50% duty cycle, TJ = 125°C | 17 | 27 | ns | |
| tD4x | Disable propagation delay | CLOAD = 1.8 nF, VENx_L of the enable fall to 90% of output fall, Vin = 0 V – 3.3 V, Fsw = 500 kHz, 50% duty cycle, TJ = 125°C | 17 | 27 | ns | |
| tM | Delay matching between two channels | CLOAD = 1.8 nF, Vin = 0 V – 3.3 V, Fsw = 500 kHz, 50% duty cycle, INA = INB, |tRA – tRB|, |tFA – tFB| | 1 | 2 | ns | |
| tPWmin | Minimum input pulse width | CL = 1.8 nF, Vin = 0 V – 3.3 V, Fsw = 500 kHz, Vo > 1.5 V | 10 | 15 | ns | |