Home Power management Gate drivers Low-side drivers

UCC27624V-Q1

ACTIVE

Automotive 30V VDD, 5A/5A dual-channel low-side driver with 8V UVLO and low propagation delay

UCC27624V-Q1

ACTIVE

Product details

Number of channels 2 Power switch GaNFET, IGBT, MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 26 Features Enable pin Operating temperature range (°C) -40 to 150 Rise time (ns) 6 Fall time (ns) 10 Propagation delay time (µs) 0.017 Input threshold CMOS, TTL Channel input logic Dual, Non-Inverting Input negative voltage (V) -10 Rating Automotive Undervoltage lockout (typ) (V) 8 Driver configuration Dual, Non-Inverting
Number of channels 2 Power switch GaNFET, IGBT, MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 26 Features Enable pin Operating temperature range (°C) -40 to 150 Rise time (ns) 6 Fall time (ns) 10 Propagation delay time (µs) 0.017 Input threshold CMOS, TTL Channel input logic Dual, Non-Inverting Input negative voltage (V) -10 Rating Automotive Undervoltage lockout (typ) (V) 8 Driver configuration Dual, Non-Inverting
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1
  • Typical 5A peak source and sink drive current for each channel
  • Input and enable pins capable of handling –10V
  • Output capable of handling –2V transients
  • Absolute hhhhmaximum VDD voltage: 30V
  • Wide VDD operating range from 9.5V to 26V with UVLO
  • Hysteretic-logic thresholds for high noise immunity
  • VDD independent input thresholds (TTL compatible)
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (6ns and 10ns typical)
  • 1ns typical delay matching between the two channels
  • Two channels can be paralleled for higher drive current
  • SOIC8 PowerPAD™ and VSSOP8 PowerPAD™ package options
  • Operating junction temperature range of –40°C to 150°C
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1
  • Typical 5A peak source and sink drive current for each channel
  • Input and enable pins capable of handling –10V
  • Output capable of handling –2V transients
  • Absolute hhhhmaximum VDD voltage: 30V
  • Wide VDD operating range from 9.5V to 26V with UVLO
  • Hysteretic-logic thresholds for high noise immunity
  • VDD independent input thresholds (TTL compatible)
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (6ns and 10ns typical)
  • 1ns typical delay matching between the two channels
  • Two channels can be paralleled for higher drive current
  • SOIC8 PowerPAD™ and VSSOP8 PowerPAD™ package options
  • Operating junction temperature range of –40°C to 150°C

The UCC27624V-Q1 is a dual-channel, high-speed, low-side gate driver that effectively drives MOSFET, IGBT and SiC power switches. UCC27624V-Q1 has a typical peak drive strength of 5A, which reduces rise and fall times of the power switches, lowers switching losses, and increases efficiency. The device’s fast propagation delay (17ns typical) yields better power stage efficiency by improving the deadtime optimization, pulse width utilization, control loop response, and transient performance of the system.

UCC27624V-Q1 can handle –10V at its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. An independent enable signal allows the power stage to be controlled independently of main control logic. In the event of a system fault, the gate driver can quickly shut-off by pulling enable low. Many high-frequency switching power supplies exhibit noise at the gate of the power device, which can get injected into the output pin on the gate driver and can cause the driver to malfunction. The device’s transient reverse current and reverse voltage capability allow it to tolerate noise on the gate of the power device or pulse-transformer and avoid driver malfunction.

The UCC27624V-Q1 also features undervoltage lockout (UVLO) for improved system robustness. When there is not enough bias voltage to fully enhance the power device, the gate driver output is held low by the strong internal pull down MOSFET.

The UCC27624V-Q1 is a dual-channel, high-speed, low-side gate driver that effectively drives MOSFET, IGBT and SiC power switches. UCC27624V-Q1 has a typical peak drive strength of 5A, which reduces rise and fall times of the power switches, lowers switching losses, and increases efficiency. The device’s fast propagation delay (17ns typical) yields better power stage efficiency by improving the deadtime optimization, pulse width utilization, control loop response, and transient performance of the system.

UCC27624V-Q1 can handle –10V at its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. An independent enable signal allows the power stage to be controlled independently of main control logic. In the event of a system fault, the gate driver can quickly shut-off by pulling enable low. Many high-frequency switching power supplies exhibit noise at the gate of the power device, which can get injected into the output pin on the gate driver and can cause the driver to malfunction. The device’s transient reverse current and reverse voltage capability allow it to tolerate noise on the gate of the power device or pulse-transformer and avoid driver malfunction.

The UCC27624V-Q1 also features undervoltage lockout (UVLO) for improved system robustness. When there is not enough bias voltage to fully enhance the power device, the gate driver output is held low by the strong internal pull down MOSFET.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
UCC27624-Q1 ACTIVE Automotive 30V VDD, 5A/5A dual-channel low-side driver with 4V UVLO and low propagation delay UCC27624-Q1 has 5V UVLO versus UCC27624V-Q1's 8V UVLO

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC57142EVM — UCC57142 evaluation module

The UCC57142EVM is designed to primarily evaluate the UCC57142 functionality. The performance of the driver can be evaluated for capacitive loads or power devices with TO-220 footprints. The UCC57142EVM evaluation board allows for connection to various test points, such as IN, EN/FLT, OCP, and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
HVSSOP (DGN) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos