SLUSFX5 December   2024 UCC57102Z

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Stage
      2. 6.3.2 Driver Stage
      3. 6.3.3 Desaturation (DESAT) Protection
      4. 6.3.4 Fault (FLT)
      5. 6.3.5 VREF
      6. 6.3.6 Thermal Shutdown
    4. 6.4 Device Functional Modes
  8. 7  Applications and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 VDD Undervoltage Lockout
      3. 7.2.3 Application Curves
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Design Requirements

When selecting the gate driver device for an end application, some design considerations must be evaluated in order to make the most appropriate selection. Following are some of the design parameters that should be used when selecting the gate driver device for an end application: input-to-output configuration, the input threshold type, bias supply voltage levels, peak source and sink currents, availability of independent enable and disable functions, propagation delay, power dissipation, and package type. Example design parameters and requirements are listed in Table 7-1.

Table 7-1 Design Parameters
DESIGN PARAMETEREXAMPLE VALUE
Input to output logicNoninverting
Input threshold typeTTL
Bias supply voltage levels+18 V
Negative output low voltageN/A
dVDS/dt(1)100 V/ns
Enable functionYes
Disable functionN/A
Propagation delay<30 ns
Power dissipation<1 W
Package type

SON-8 or SOIC-8

dVDS/dt is a typical requirement for a given design. This value can be used to find the peak source/sink currents needed as shown in .