SLUSFX5 December 2024 UCC57102Z
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD-GND | Positive power supply | –0.3 | 30 | V |
| VDD-VEE | Differential Power Supply | -0.3 | 30 | V |
| VEE-GND | Negative Power Supply | -18 | 0.3 | V |
| OUT | Output signal DC voltage | GND/VEE–0.3 | VDD+0.3 | V |
| Output signal transient voltage for 200-ns | GND/VEE–2 | VDD+3 | V | |
| VDESAT | Desat voltage | –0.3 | VDD+0.3 | V |
| VIN | IN signal DC voltage | –5 | 30 | V |
| VEN | EN signal DC voltage (W Version) | –5 | 30 | V |
| IFLT | FLT current sink | 20 | mA | |
| VFLT | External pull-up | -0.3 | VDD+0.3 | V |
| TJ | Junction temperature | –40 | 150 | ℃ |
| Tstg | Storage temperature | –65 | 150 | ℃ |