SLUSFZ0A November 2024 – March 2026 UCC33411-Q1
PRODUCTION DATA
| PIN | TYPE (1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN/FLT | 1 | I/O |
Multi-function Enable input pin and fault output pin. Connect to microcontroller through an 18kΩ or greater pull-up resistor. Enable input pin: Forcing EN low disables the device. Pull high to enable normal device functionality. Fault output pin: This pin is pulled low for tFault to alert the system that power converter is shutdown due to fault conditions. |
| VINP | 2 | P | Primary side input supply voltage pin. 15nF (CIN1) and 10μF (CIN2) ceramic bypass capacitors placed close to device pins are required between VINP and GNDP pins |
| 3 | |||
| GNDP | 4 | G | Power ground return connection for VINP. |
| 5 | |||
| 6 | |||
| 7 | |||
| 8 | |||
| SEL | 9 | I | VCC selection pin. VCC setpoint is 3.3V when SEL is connected to VCC, and 3.7V when SEL is shorted to GNDS |
| VCC | 10 | P | Isolated supply output voltage pin. 15nF (COUT1) and 22μF (COUT2) ceramic bypass capacitors placed close to device pins are required between VCC and GNDS pins |
| 11 | |||
| GNDS | 12 | G | Power ground return connection for VCC. |
| 13 | |||
| 14 | |||
| 15 | |||
| 16 | |||