Home Power management DC/DC power modules Isolated power modules (integrated transformer)
NEW

UCC33411-Q1

ACTIVE

Automotive, 5V input, 3.3V output, 1W, 5kVrms isolated DC-DC module with integrated transformer

Product details

Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.4 Vout (min) (V) 3.2 Features 1W, Regulated, Reinforced isolation, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Output power (W) 1 Operating temperature range (°C) to
Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.4 Vout (min) (V) 3.2 Features 1W, Regulated, Reinforced isolation, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Output power (W) 1 Operating temperature range (°C) to
SO-MOD (DHA) 16 60.255 mm² 5.85 x 10.3
  • Maximum output power; 1.0W
  • Input voltage operation range: 4.5V to 5.5V
  • Regulated selectable output voltage: 3.3V, 3.7V
    • Available load current: 3.3V: 300mA
  • Typical load regulation: 0.5%
  • Typical line regulation: 4mV/V
  • Robust isolation barrier:
    • Isolation rating: 5kVRMS
    • Surge capability: 10.4kVPK
    • Working voltage: 1700VPK
    • ± 8KV IEC 61000-4-2 contact discharge protection across isolation barrier
    • 250V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Meets CISPR-25 Class 5 emission
  • Strong magnetic field immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
  • SSOP-16 (5.85mm × 7.50mm) package
  • >8.2mm clearance and creepage
  • Maximum output power; 1.0W
  • Input voltage operation range: 4.5V to 5.5V
  • Regulated selectable output voltage: 3.3V, 3.7V
    • Available load current: 3.3V: 300mA
  • Typical load regulation: 0.5%
  • Typical line regulation: 4mV/V
  • Robust isolation barrier:
    • Isolation rating: 5kVRMS
    • Surge capability: 10.4kVPK
    • Working voltage: 1700VPK
    • ± 8KV IEC 61000-4-2 contact discharge protection across isolation barrier
    • 250V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Meets CISPR-25 Class 5 emission
  • Strong magnetic field immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
  • SSOP-16 (5.85mm × 7.50mm) package
  • >8.2mm clearance and creepage

The UCC33411-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. It can support an input voltage operation range from 4.5V to 5.5V and regulate 3.3V output voltage with a selectable headroom of 3.7V.

The UCC33411-Q1 features a proprietary transformer architecture that achieves a 5kVRMS isolation withstand voltage, while simultaneously supporting low electro-magnetic interference (EMI) and excellent load regulation.

The UCC33411-Q1 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33411-Q1 comes in a miniaturized, low-profile SSOP (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm clearance and creepage.

The UCC33411-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. It can support an input voltage operation range from 4.5V to 5.5V and regulate 3.3V output voltage with a selectable headroom of 3.7V.

The UCC33411-Q1 features a proprietary transformer architecture that achieves a 5kVRMS isolation withstand voltage, while simultaneously supporting low electro-magnetic interference (EMI) and excellent load regulation.

The UCC33411-Q1 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33411-Q1 comes in a miniaturized, low-profile SSOP (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm clearance and creepage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet UCC33411-Q1 Ultra-Small, 1.0W , 3.3V , 5kVRMS Isolation, Automotive DC/DC Module datasheet (Rev. A) PDF | HTML 30 Mar 2026
Application note How to Pass CISPR32 Class B for UCC33420-Q1 PDF | HTML 29 Oct 2025
Certificate UCC33411-Q1 Certificate of Compliance CISPR25 Class 5 28 Oct 2025
Functional safety information UCC33011(Q1), UCC33021(Q1) UCC33411(Q1), and UCC33421(Q1) Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 16 Sep 2025
Certificate UCC33411-Q1 Certificate of Compliance CISPR32 Class B 20 Aug 2025
Technical article 電源模組封裝類型及其優勢 PDF | HTML 12 Aug 2024
Technical article 전력 모듈 패키지 유형 및 장점 PDF | HTML 12 Aug 2024
Technical article Power module package types and their benefits PDF | HTML 09 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC33421EVM-092 — UCC33421 evaluation module

The UCC33421EVM-092 is intended to allow designers to evaluate the performance and capabilities of the UCC33xx1 family of automotive and industrial devices. UCC33421 is an isolated DC/DC converter module able to deliver 1.5W with 5kVrms of isolation in a very small and compact DHA-16 package (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC3341x and UCC3341x-Q1 SIMPLIS Model (Rev. A)

SLUM919A.ZIP (88 KB) - SIMPLIS Model
Calculation tool

UCC3341X-CALC Soft-start rise time calculator

This calculator is used to calculate the soft-start rise time for UCC3341x devices with different load and output capacitor configurations
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
SO-MOD (DHA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos