SLUSFZ3 November   2024 TPS92401

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Package Option Addendum
    2. 6.2 Tape and Reel Information

Features

  • 4.5V to 65V wide input range
  • LED common anode or cathode connection
  • 4 integrated PWM shunt FETs
    • 5A FET max continuous current
    • Internal 32MHz oscillator for PWM generator
    • Programmable 16-bit, >20kHz PWM dimming
  • SPI interface and adaptive configuration
    • Up to 5MHz SPI clock for data transfer
    • Star and daisy chain connection
    • Stacking up to 4 devices for 16-LED string
  • Enhanced EMI performance
    • Programmable PWM slew rate
    • Programmable PWM edge shift
    • Internal charge pump with spread spectrum
  • Full protection features
    • LED open detection and protection
    • LED short detection
    • Shunt FET open detection
    • Programmable LED open voltage
    • Thermal warning
  • Optional power save mode
    • PWM output to control LED drivers
    • Low power standby mode
  • Package: VQFN-36