Home Power management LED drivers Illumination LED drivers

TPS92401

ACTIVE

Product details

Topology Floating Switch Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Vout (min) (V) 0 Iout (max) (A) 5 Features Advanced power saving, Fault Detection, High frequency, Integrated Switching FET, Integrated oscillator, LED Open Detection, LED Short Detection, Precise dimming control, SPI Interface, Stackable, Synchronization Pin Operating temperature range (°C) -40 to 85 Number of channels 4 Rating Catalog
Topology Floating Switch Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Vout (min) (V) 0 Iout (max) (A) 5 Features Advanced power saving, Fault Detection, High frequency, Integrated Switching FET, Integrated oscillator, LED Open Detection, LED Short Detection, Precise dimming control, SPI Interface, Stackable, Synchronization Pin Operating temperature range (°C) -40 to 85 Number of channels 4 Rating Catalog
VQFN (RRV) 36 30 mm² (6 mm × 5 mm)
  • 4.5V to 65V wide input range
  • LED common anode or cathode connection
  • 4 integrated PWM shunt FETs
    • 5A FET max continuous current
    • Internal 32MHz oscillator for PWM generator
    • Programmable 16-bit, >20kHz PWM dimming
  • SPI interface and adaptive configuration
    • Up to 5MHz SPI clock for data transfer
    • Star and daisy chain connection
    • Stacking up to 4 devices for 16-LED string
  • Enhanced EMI performance
    • Programmable PWM slew rate
    • Programmable PWM edge shift
    • Internal charge pump with spread spectrum
  • Full protection features
    • LED open detection and protection
    • LED short detection
    • Shunt FET open detection
    • Programmable LED open voltage
    • Thermal warning
  • Optional power save mode
    • PWM output to control LED drivers
    • Low power standby mode
  • Package: VQFN-36
  • 4.5V to 65V wide input range
  • LED common anode or cathode connection
  • 4 integrated PWM shunt FETs
    • 5A FET max continuous current
    • Internal 32MHz oscillator for PWM generator
    • Programmable 16-bit, >20kHz PWM dimming
  • SPI interface and adaptive configuration
    • Up to 5MHz SPI clock for data transfer
    • Star and daisy chain connection
    • Stacking up to 4 devices for 16-LED string
  • Enhanced EMI performance
    • Programmable PWM slew rate
    • Programmable PWM edge shift
    • Internal charge pump with spread spectrum
  • Full protection features
    • LED open detection and protection
    • LED short detection
    • Shunt FET open detection
    • Programmable LED open voltage
    • Thermal warning
  • Optional power save mode
    • PWM output to control LED drivers
    • Low power standby mode
  • Package: VQFN-36

The TPS92401 LED dot-controller device enables 4-channel individual lighting solutions by providing up to 5A pixel-level LED dimming control with 4.5V to 65V wide input range. The device includes a string of 4 series-connected integrated shunt FETs, each of which providing PWM dimming for an individual LED. The shunt FET string allows the device to support constant current regulators with either commmon-anode or common-cathode LEDs.

The TPS92401 has an internal oscillator for a system clock to enable integrated PWM generator up to 16-bit with programmable PWM frequency up to 60kHz. The serial peripheral interface (SPI) enables high speed data transmission and supports both daisy chain and star connections. The SPI and optimized pinout allow multiple devices connected in stacking configuration for single-layer PCBs.

The TPS92401 incorporates registers for programming PWM pulse width, slew rate, edge shift and open voltage of each individual LED in the string and for reporting LED open, LED short, shunt FET open and thermal warning. The internal charge pump incorporates spread spectrum feature to enhance EMI performance. The TPS92401 also provides PWM dimming control of constant current regulators and enables multi-channel power save to significantly increase dimming efficiency especially in low brightness condition.

The TPS92401 LED dot-controller device enables 4-channel individual lighting solutions by providing up to 5A pixel-level LED dimming control with 4.5V to 65V wide input range. The device includes a string of 4 series-connected integrated shunt FETs, each of which providing PWM dimming for an individual LED. The shunt FET string allows the device to support constant current regulators with either commmon-anode or common-cathode LEDs.

The TPS92401 has an internal oscillator for a system clock to enable integrated PWM generator up to 16-bit with programmable PWM frequency up to 60kHz. The serial peripheral interface (SPI) enables high speed data transmission and supports both daisy chain and star connections. The SPI and optimized pinout allow multiple devices connected in stacking configuration for single-layer PCBs.

The TPS92401 incorporates registers for programming PWM pulse width, slew rate, edge shift and open voltage of each individual LED in the string and for reporting LED open, LED short, shunt FET open and thermal warning. The internal charge pump incorporates spread spectrum feature to enhance EMI performance. The TPS92401 also provides PWM dimming control of constant current regulators and enables multi-channel power save to significantly increase dimming efficiency especially in low brightness condition.

Download View video with transcript Video
Request more information

The full data sheet and additional design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS92401 4 -Channel 5 A LED Dot-Controller with Integrated PWM Shunt FETs, SPI Interface and Adaptive Configuration datasheet PDF | HTML Nov 6, 2024
Certificate TPS9240X-ADPTR-EVM EU RoHS Declaration of Conformity (DoC) PDF | HTML Jan 9, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92401RRVEVM — TPS92401RRVEVM evaluation module

The TPS92401RRVEVM helps designers to evaluate the characteristics, operation and use of the TPS92401 device. The TPS92401 LED dot-controller includes a string of 4 series-connected integrated shunt FETs, each of which provides PWM dimming for an individual LED. In conjunction with front-end buck (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RRV) 36 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos