Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS62A0568

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode Peak current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.023 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode Peak current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.023 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • 2.5V to 5.5V input voltage range
  • 1A and 2A Power Save Mode (PSM) and Forced Pulse Width Modulation (FPWM) versions
  • Pin-to-pin compatible with the TLV6256x DRL family
  • 0.6V to VIN adjustable output voltage range
  • 100mΩ/70mΩ low RDSON switches
  • < 23µA quiescent current
  • 2% feedback accuracy including temperature effects
  • 100% mode operation
  • 2.4MHz switching frequency
  • Power-good output pin (optional)
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active fast output discharge (switch with current limit)
  • Thermal shutdown protection
  • 2.5V to 5.5V input voltage range
  • 1A and 2A Power Save Mode (PSM) and Forced Pulse Width Modulation (FPWM) versions
  • Pin-to-pin compatible with the TLV6256x DRL family
  • 0.6V to VIN adjustable output voltage range
  • 100mΩ/70mΩ low RDSON switches
  • < 23µA quiescent current
  • 2% feedback accuracy including temperature effects
  • 100% mode operation
  • 2.4MHz switching frequency
  • Power-good output pin (optional)
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active fast output discharge (switch with current limit)
  • Thermal shutdown protection

The TPS62A056x family of devices are synchronous step-down buck DC/DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 2A. At medium to heavy loads, the devices operate in peak current mode pulse width modulation (PWM) with approximately 2.4MHz switching frequency. At light load, the devices automatically enter power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimized for increased application shelf life. The TPS62A056xA variants of this device family operate in forced PWM across the whole load current range.

The TPS62A056x devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Essential features like overcurrent protection, thermal shutdown protection, and power good (optional) are built-in. The devices are available in SOT563 package.

The TPS62A056x family of devices are synchronous step-down buck DC/DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 2A. At medium to heavy loads, the devices operate in peak current mode pulse width modulation (PWM) with approximately 2.4MHz switching frequency. At light load, the devices automatically enter power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimized for increased application shelf life. The TPS62A056xA variants of this device family operate in forced PWM across the whole load current range.

The TPS62A056x devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Essential features like overcurrent protection, thermal shutdown protection, and power good (optional) are built-in. The devices are available in SOT563 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS62A056x 1A and 2A, High-Efficiency, Synchronous Buck Converters in SOT-563 Package datasheet (Rev. A) PDF | HTML Feb 4, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62A0569AEVM-157 — TPS62A0569A evaluation module

The TPS62A0569AEVM-157 evaluation modules (EVM) are designed to help users easily evaluate and test the operation and functionality of the TPS62A0569A buck converters. The EVM converts a 2.5V to 5.5V input voltage to a regulated 1.8V output voltage that delivers up to 2A maximum. The (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos