SLUSG37 March 2025 TPS543321 , TPS543421 , TPS543521
PRODUCTION DATA
When the TPS543x21 works in FCCM mode with SYNC to external clock, the phase shift function can be activated by adding a capacitor connect to MODE pin, as is shown in Figure 6-4. When the phase shift function is disabled, let the capacitor floating. The phase shift function is designed to reduce the input ripple and improve EMI performance for multi-rails, where step-down converters share the same input. Figure 6-5 shows how phase shift reduce input ripple with three buck converters sharing the same input. The capacitor value can be calculated using Equation 3, where CMODE is the MODE capacitor, θ is the degree of phase shift. Table 6-3 shows the typical capacitor value for phase shift configuration.
| RECOMMENDED MODE CAPACITOR, pF | PHASE SHIFT, DEGREE |
|---|---|
| 47pF | 90° |
| 68pF | 120° |
| 120pF | 180° |
| 180pF | 270° |