SLUSG37 March 2025 TPS543321 , TPS543421 , TPS543521
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Input voltage | VIN | 3.8 | 18 | V | ||
| EN | –0.1 | 5.5 | ||||
| FB | –0.1 | 5.5 | ||||
| SS/PG | –0.1 | 5.5 | ||||
| MODE | –0.1 | 5.5 | ||||
| Output voltage | SW, DC | –0.1 | 18 | |||
| Ouput current | IOUT | TPS543521 | 0 | 5 | A | |
| TPS543421 | 0 | 4 | ||||
| TPS543321 | 0 | 3 | ||||
| Temperature | Operating junction temperature, TJ | –40 | 150 | °C | ||