SLUU364C May 2009 – January 2022 TPS51315
Table 5-1 gives the EVM performance specifications.
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| VIN | Input voltage range | 4.5 | 12 | 14 | V | |
| IIN(max) | Maximum input current | VIN = 4.5 V, IO = 10 A | 3.9 | A | ||
| IIN | No load input current | VIN = 14 V, IO = 0 A | 30 | mA | ||
| OUTPUT CHARACTERISTICS | ||||||
| VOUT | Output voltage | 1.5 | V | |||
| VREG | Output voltage regulation | Line regulation, 10 V ≤ VIN ≤ 14 V | 0.3% | |||
| Load regulation, VIN = 12 V, 0 A ≤ IO ≤ 10 A | 0.5% | |||||
| VRIPPLE | Output voltage ripple | VIN = 12 V, IO = 10 A | 30 | mVpp | ||
| Ouptut load current | 0 | 10 | A | |||
| Output overcurrent threshold | 15 | A | ||||
| SYSTEMS CHARACTERISTICS | ||||||
| fSW | Switching frequency | 300 | kHz | |||
| η | Peak efficiency | VIN = 12 V, VOUT = 1.5 V, IO = 4 A | 90.29% | |||
| η | Full load efficiency | VIN = 12 V, VOUT = 1.5 V, IO = 10 A | 87% | |||
| TA | Operating ambient temperature | 25 | °C | |||