SLUU818A April 2012 – February 2022 TPS51219
| QTY | Ref Des | Value | Description | Part Number | MFR |
|---|---|---|---|---|---|
| 7 | C1, C4, C27, C29–C31, C37 | 0.1 µF | Capacitor, Ceramic, 50 V, X5R, 10% | STD | STD |
| 1 | C3 | 10 nF | Capacitor, Ceramic, 50 V, X5R, 10% | STD | STD |
| 1 | C5 | 2.2 µF | Capacitor, Ceramic, 10 V, X5R, 10% | GRM188R61A225KE34 | muRata |
| 4 | C7, C8, C9, C10 | 10 µF | Capacitor, Ceramic, 25 V, X5R, 20% | TMK325BJ106MM-T | Taiyo Yuden |
| 5 | C11, C12, C39–C41 | 330 µF | Capacitor, Aluminum, 2 V, 6 mΩ, 20% | EEFSX0D331XE | Panasonic |
| 12 | C13–C24 | 22 µF | Capacitor, Ceramic, 6.3 V, X5R, 10% | JMK212BJ226MG-T | Taiyo Yuden |
| 1 | C28 | 0.47 µF | Capacitor, Ceramic, 50 V, X5R, 10% | STD | STD |
| 2 | C32, C35 | 1 µF | Capacitor, Ceramic, 10 V, X5R, 10% | C1608X5R1A105K | TDK |
| 3 | C25, C34, C36 | 1 nF | Capacitor, Ceramic, 50 V, CH, 10% | STD | STD |
| 0 | C2, C6, C26, C33, C38, C42 | NU | |||
| 1 | D1 | BAT54 | Diode, Schottky, 200 mA, 30 V | BAT54 | STD |
| 0 | D2–D4 | NU | |||
| 1 | D5 | BAT54S | Diode, Dual Schottky, 200 mA, 30 V | BAT54S | STD |
| 1 | L1 | 0.36 µH | Inductor, Power Choke SMT, 30 A, 1.05 mΩ | MPCG1040LR36 | NEC Tokin |
| 1 | Q1 | CSD17302Q5A | MOSFET, NChan, 30 V, 87 A, 7.3 mΩ | CSD17302Q5A | TI |
| 1 | Q2 | CSD17312Q5 | MOSFET, NChan, 30 V, 100 A, 1.4 mΩ | CSD17312Q5 | TI |
| 1 | Q4 | CSD17303Q5 | MOSFET, NChan, 30 V, 100 A, 2 mΩ | CSD17303Q5 | TI |
| 0 | Q3, Q5 | NU | |||
| 2 | R3, R5 | 100 kΩ | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 1 | R4 | 1 kΩ | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 1 | R6 | 27 kΩ | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 7 | R8, R10, R11, R12, R14, R30, R31 | 0 Ω | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 1 | R9 | 3.9 Ω | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 1 | R15 | 2.2 Ω | Resistor, Chip, 1/10 W, 1% | STD | STD |
| 1 | R16 | 1.5 kΩ | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 1 | R17 | 150 kΩ | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 3 | R18–R20 | 10 kΩ | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 1 | R24 | 240 Ω | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 2 | R25, R26 | 0.25 Ω | Resistor, Chip, 1 W, 1% | WSL2512R2500FEA | Vishay |
| 1 | R29 | 0.005 Ω | Resistor, Chip, 1 W, 1% | ERJM1WSF5M0U | Panasonic |
| 1 | R7 | 10 Ω | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 1 | R33 | 130 Ω | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 1 | R34 | 1 Ω | Resistor, Chip, 1/16 W, 1% | STD | STD |
| 0 | R1, R2, R13, R21–R23, R27, R28, R32 | NU | |||
| 1 | SW1 | G12AP | Switch, ON-ON Mini Toggle | G12AP | Nikkai |
| 1 | U1 | TPS51219RTE | IC, High Performance, Single Synchronous Step-Down Controller | TPS51219RTE | TI |
| 1 | U2 | TPS71533DCK | IC, Regulator, LDO, 50 mA, 24 V | TPS71533DCK | TI |
| 1 | U3 | TLC555CD | IC, Timer, Low-Power CMOS | TLC555D | TI |
| 1 | U4 | SN74HC14PW | IC, HEX Schmitt Trigger Inverters. | SN74HC14PW | TI |
| 1 | U5 | UCC27324D | IC, Dual 4 A High Speed MOSFET Driver | UCC27324D | TI |