SLUUBD5D September 2019 – February 2022 UCC12040 , UCC12050 , UCC12051-Q1
| Designator | Qty | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| C1, C4 | 2 | Capacitor, ceramic, 10 uF, 16 V, +/- 10%, X7R, 0805 | CL21B106KOQNNNE | Samsung Electro-Mechanics |
|
(C1, C4)-alternate |
0 |
Capacitor, ceramic, 10 uF, 16 V, +/- 10%, X7S, 0805, AEC-Q200 |
CL21Y106KOQ4PNE |
Samsung Electro-Mechanics |
| C2, C3 | 2 | Capacitor, ceramic, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 06035C104KAZ2A | AVX |
| J1, J6 | 2 | Conn term block, 2POS, 3.81mm, TH | 1727010 | Phoenix Contact |
| J2 | 1 | Header, 100 mil, 3x1, Tin, TH | PEC03SAAN | Sullins Connector Solutions |
| J3, J4, J5 | 3 | Header, 100 mil, 2x1, Tin, TH | PEC02SAAN | Sullins Connector Solutions |
| R1, R3 | 2 | Resistor, 100 kΩ, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402100KJNED | Vishay-Dale |
| R2 | 0 | Termination resistor for SYNC, 0402, DNP | ||
| R4 | 0 | Load resistor, 0805, DNP | ||
| TP4, TP5 | 2 | Test point, Miniature, SMT | 5019 | Keystone |
| U1 | 1 | 500 mW, High-Efficiency, Low-Emissions, 5 kVRMS Isolated DC/DC Converter, DVE0016A (SO-MOD-16) | UCC12050DVE | Texas Instruments |
| U1-alternate | 0 | 500 mW, High-Efficiency, Low-Emissions, 3 kVRMS Isolated DC/DC Converter, DVE0016A (SO-MOD-16) | UCC12040DVE | Texas Instruments |
| U1-alternate | 0 | 500 mW, High-Efficiency, Low-Emissions, 3 kVRMS Isolated DC/DC Converter AEC-Q100, DVE0016A (SO-MOD-16) | UCC12041QDVERQ1 | Texas Instruments |
| U1-alternate | 0 | 500 mW, High-Efficiency, Low-Emissions, 5 kVRMS Isolated DC/DC Converter AEC-Q100, DVE0016A (SO-MOD-16) | UCC12051QDVERQ1 | Texas Instruments |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |