SLUUBD5D September   2019  – February 2022 UCC12040 , UCC12050 , UCC12051-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Description
  4. 3Typical Application Circuit and Top Component View
  5. 4Pin Configuration and Pin Functions
    1. 4.1 Pin Functions
  6. 5EVM Setup and Operation
    1. 5.1 U1 Component Selection
    2. 5.2 External Connections for Easy Evaluation
    3. 5.3 High Voltage Isolation
    4. 5.4 Enabling and Disabling the UCC12050
    5. 5.5 SYNC and SYNC_OK Functionality
    6. 5.6 Output Voltage Selection
    7. 5.7 Test Points: TP1, TP2 & TP3
    8. 5.8 Board Level EMI Mitigation Techniques
  7. 6List of Materials
  8. 7Schematic
  9. 8Layout Diagrams
  10. 9Revision History

Board Level EMI Mitigation Techniques

The UCC12050EVM-022 board layout is optimized for EMI performance. One EMI mitigation technique demonstrated is an interlayer stitching capacitor (shown as C5 in the schematic). The GNDP and GNDS planes on the inner layers (layer 2 and layer 3) are overlapped in order to form a common-mode, capacitive filter between the two ground planes. GNDP on layer 2 and GNDS on layer 3 overlap. Note that the GND planes do not go all the way to the edge of the board where they overlap. This is to illustrate how to satisfy isolation requirements. There is sufficient distance between the edge of the overlapping layers using this methodology. This only must be used when the planes overlap close to the edge of the board. The second EMI mitigation technique used is the use of stitch vias in the GND planes (GNDP and GNDS) to further suppress EM transmissions.