SLUUBG8C November   2018  – October 2021 UCC20520 , UCC21320-Q1 , UCC21520 , UCC21520-Q1 , UCC21521 , UCC21530

 

  1.   Trademarks
  2. Introduction
  3. Description
  4. Features
    1. 3.1 I/O Description
    2. 3.2 Jumpers (Shunt) Setting
  5. Electrical Specifications
  6. Test Summary
    1. 5.1 Definitions
    2. 5.2 Equipment
      1. 5.2.1 Power Supplies
      2. 5.2.2 Function Generators
    3. 5.3 Equipment Setup
      1. 5.3.1 DC Power Supply Settings
      2. 5.3.2 Digital Multi-Meter Settings
      3. 5.3.3 Two-Channel Function Generator Settings
      4. 5.3.4 Oscilloscope Setting
      5. 5.3.5 Jumper (Shunt) Settings
      6. 5.3.6 Bench Setup Diagram
  7. Power-Up and Power-Down Procedure
    1. 6.1 Power Up
    2. 6.2 Power Down
  8. Test Waveforms (CL=0pF) With Different DT Configurations
    1. 7.1 DT Connected to VCCI (J-DT Option B in Table 1-1 )
    2. 7.2 DT Pin Floating or Left Open (J-DT Option A in Table 1-1 )
    3. 7.3 DT Pin Connected to RDT (J-DT Option C in Table 1-1 )
  9. Schematic
  10. Layout Diagrams
  11. 10List of Materials
  12. 11Revision History

Oscilloscope Setting

Table 5-2 Oscilloscope Settings
BANDWIDTHCOUPLINGTERMINATIONSCALE SETTINGSINVERTING
Channel A500 MHz or aboveDC1 MΩ or automatic10× or automaticOFF
Channel B