SLUUBW2 November 2020 TPS92633-Q1
Table 4-1 lists the TPS92633Q1EVM BOM.
| Item Num | Designator | Value | QTY | Part Number | Manufacturer | Description | Package Reference |
|---|---|---|---|---|---|---|---|
| 1 | GND, TP3, TP4, Vbat | 4 | 1502-2 | Keystone | Terminal, Turret, TH, Double | Keystone1502-2 | |
| 2 | R17 | 500 ohm | 1 | 3223W-1-501E | Bourns | TRIMMER 500 OHM 0.125 W SMD | 3.52 x 4.16 x 3.94 mm |
| 3 | C3 | 0.1 uF | 1 | 06035C104K4Z4A | AVX | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603 | 0603 |
| 4 | C1, C2 | 1 uF | 2 | 08055C105K4Z2A | AVX | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 |
| 5 | C6, C10, C11, C12 | 1000 pF | 4 | C0603C102J5RACAUTO | Kemet | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 | 0603 |
| 6 | C4, C5, C7, C8, C9 | 0.01 uF | 5 | C1608X7R1H103K080AA | TDK | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 | 0603 |
| 7 | R3, R4, R5 | 1.15 Ω | 3 | CRCW06031R15FKEA | Vishay-Dale | RES, 1.15, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| 8 | R14 | 4.99 kΩ | 1 | CRCW06034K99FKEA | Vishay-Dale | RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| 9 | R8 | 20.0 kΩ | 1 | CRCW060320K0FKEA | Vishay-Dale | RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| 10 | R16 | 44.2 Ω | 1 | CRCW060344R2FKEA | Vishay-Dale | RES, 44.2, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| 11 | R7 | 56.2 kΩ | 1 | CRCW060356K2FKEA | Vishay-Dale | RES, 56.2 k, 1%, 0.1 W, 0603 | 0603 |
| 12 | R1, R2, R6 | 100 Ω | 3 | CRCW2512100RFKEG | Vishay-Dale | RES, 100, 1%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 |
| 13 | D2, D3, D4, D5, D6, D7, D8, D9, D10 | Red | 9 | LR H9GP-HZKX-1-1-Z | OSRAM | LED, Red, SMD | 3.85 x 3.85 mm |
| 14 | R15 | 6.19 kΩ | 1 | RC0603FR-076K19L | Yageo | RES, 6.19 k, 1%, 0.1 W, 0603 | 0603 |
| 15 | R9, R10, R11, R12, R13 | 10.0 kΩ | 5 | RCG060310K0FKEA | Vishay Draloric | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 |
| 16 | SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9 | 1 x 2 | 9 | SPC02SYAN | Sullins Connector Solutions | Shunt, 100 mil, Flash Gold, Black | Closed Top 100-mil Shunt |
| 17 | D1 | 1 | SK36A-LTPMSCT-ND | Micro Commercial Co | Diode, Schottky, 60 V, 3 A, AEC-Q101, SMA | DO214AC | |
| 18 | U1 | 1 | TPS92633QPWPRQ1 | Texas Instruments | Three-Channel, Automotive High-side LED Driver | TSSOP20 | |
| 19 | J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12 | 12 | TSW-102-23-T-S | Samtec | Header, 2.54 mm, 2 x 1, Tin, TH | Header, 2.54 mm, 2 x 1, Tin, TH |