SLUUBW2 November 2020 TPS92633-Q1
Table 3-1 shows the typical parameters for the TPS92633Q1EVM. The typical input voltage range is from 9 V to 20 V. The full-scale output current of the TPS92633Q1EVM is 150 mA per channel. Users can adjust the output current by changing the sensing resistor or Ictrl resistor.
| Parameter | Value |
|---|---|
| Input Voltage[V] | typical: 9-20 |
| Output Current Per channel[mA] | 140 |
| LED Per channel | 3s1p LED string |
| Rsns[Ω] | 1.15 |
| Rres[Ω] | 6.19 k |
| Rictrl[Ω] | 44.2 + 500 |
| Rsls[Ω] | 4.99 k |