SLUUBW5A July 2018 – September 2021 BQ34Z100-G1
The BQ34Z100-G1 provides three security modes that control data flash access permissions according to Table 3-10. Public Access refers to those data flash locations specified in Section 8 that are accessible to the user. Private Access refers to reserved data flash locations used by the BQ34Z100-G1 system. Care should be taken to avoid writing to Private data flash locations when performing block writes in FULL ACCESS mode by following the procedure outlined in Section 3.2.33.1.
| SECURITY MODE | DF—PUBLIC ACCESS | DF—PRIVATE ACCESS |
|---|---|---|
| BOOTROM | N/A | N/A |
| FULL ACCESS | R/W | R/W |
| UNSEALED | R/W | R/W |
| SEALED | R | N/A |
Although FULL ACCESS and UNSEALED modes appear identical, FULL ACCESS mode allows the BQ34Z100-G1 to directly transition to BOOTROM mode and also write access keys. UNSEALED mode does not have these abilities.