SLUUBZ4A February   2019  – July 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Characteristics Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Transient Response
    5. 4.5 Output Voltage Ripple
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
    3. 6.3 Reference
  8. 7Revision History

Introduction

The TPS562231 is a single, adaptive on-time, D-CAP3™ mode, synchronous buck converter requiring a very low external component count. The proprietary D-CAP3 mode control supports low ESR output capacitors such as specialty polymer capacitors and multi-layer ceramic capacitors without complex external compensation circuits. The fast transient response of D-CAP3 mode control can reduce the output capacitance required to meet a specific level of performance. The switching frequency is internally set at a nominal 850 kHz and enters Advanced Eco-mode in light load conditions. The high-side and low-side switching MOSFETs are incorporated inside the TPS562231 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS562231 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS562231 dc/dc synchronous converter is designed to provide up to a 2-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.6 V to 7 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.

The TPS562231EVM evaluation module (EVM) is a single, synchronous buck converter providing 3.3 V at 2 A from 4.5-V to 17-V input. This user’s guide describes the TPS562231EVM performance.

Table 1-1 Input Voltage and Output Current Summary
EVMINPUT VOLTAGE RANGEOUTPUT CURRENT RANGE
TPS562231EVMVIN = 4.5 V to 17 V0 A to 2 A